Flanged housing units TF / VA201 Series (FY50 TF/VA201)

Flanged housing units  TF / VA201 Series FY50 TF/VA201

Product Details:

Manufacturer part number: FY50 TF/VA201

Brand: SKF

Price: 245.57

Delivery time: 4 Days


Technical Data:

Outer diameter: 143 mm

Width: 58.8 mm

GTIN/EAN: 7316571382661

Weight: 2360 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY50 TF/VA201

Part Number
FY50 TF/VA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

245.57 €

1 4 Days 14358.873165713826612360

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Threaded pins Number of holes 4 Temperature range -40 to +250 °C

This page is Flanged housing units TF / VA201 Series, part number FY50 TF/VA201.
You can find the detail information about specifications and dimensions on part number FY50 TF/VA201.

Variation of this product

Part Number
FY2. TF/VA201
FY20 TF/VA201
FY30 TF/VA201
FY40 TF/VA201
FY60 TF/VA201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

-

1 Quote 16264.473165713815103420

128.03 €

1 4 Days 8634.957316571382609541

184.22 €

1 17 Days 10842.273165713826231069

231.35 €

1 17 Days 13046.473165713826471827

413.92 €

1 17 Days 17572.7473165713826854007

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360