Flanged housing units TR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY20 TR
FY25 TR
FY35 TR
FY40 TR
FY45 TR
FY55 TR
FYK20 TR
FYK25 TR
FYK35 TR
FYK40 TR
FYTB25 TR
FYTB35 TR
FYTB40 TR
FYTB45 TR
FYTB50 TR
FYTBK20 TR
FYTBK25 TR
FYTBK30 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

38.18 €

1 17 Days Square Flange Type-Cast Iron48637.37316570862294543

45.95 €

1 12 Days Square Flange Type-Cast Iron49538.87316577732743729

63.20 €

1 12 Days Square Flange Type-Cast Iron411846.473165706337641330

70.72 €

1 12 Days Square Flange Type-Cast Iron413046.473165706970561830

83.43 €

1 17 Days Square Flange Type-Cast Iron413754.273165702153802030

107.25 €

1 4 Days Square Flange Type-Cast Iron416264.473165711806873330

34.80 €

1 17 Days Square Flange Type-[Others] Composite48637.37316570561029266

41.05 €

1 17 Days Square Flange Type-[Others] Composite49538.87316571057316330

49.11 €

1 4 Days Square Flange Type-[Others] Composite411846.47316570250619680

68.23 €

1 17 Days Square Flange Type-[Others] Composite413054.27316570862188890

44.83 €

1 17 Days [Others] Oval Flange Type25Cast Iron2--7316570917598582

63.20 €

1 17 Days [Others] Oval Flange Type35Cast Iron2--73165703221941211

73.22 €

1 17 Days [Others] Oval Flange Type40Cast Iron2--73165706253941570

77.18 €

1 17 Days [Others] Oval Flange Type45Cast Iron2--73165701156351740

97.33 €

1 17 Days [Others] Oval Flange Type50Cast Iron2--73165707010982100

29.62 €

1 17 Days [Others] Oval Flange Type20[Others] Composite2--7316570745207230

35.28 €

1 17 Days [Others] Oval Flange Type25[Others] Composite2--7316570175011288

42.63 €

1 17 Days [Others] Oval Flange Type30[Others] Composite2--7316570380491444

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins Temperature range -20 to +120 °C

Tech Support