Flanged housing units YTH Series (FYWK20 YTH)

Flanged housing units  YTH Series FYWK20 YTH

Product Details:

Manufacturer part number: FYWK20 YTH

Brand: SKF

Price: 97.15

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

GTIN/EAN: 7316574920044

Weight: 290 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYWK20 YTH

Part Number
FYWK20 YTH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

97.15 €

1 17 Days 207316574920044290

Loading...

  1. 1

Basic information

Unit Body Material Composite Rolling Element Material Steel Temperature range -20 to +120 °C

This page is Flanged housing units YTH Series, part number FYWK20 YTH.
You can find the detail information about specifications and dimensions on part number FYWK20 YTH.

Variation of this product

Part Number
FYTWK25 YTH
FYWK25 YTH
FYWK30 YTH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

101.87 €

1 17 Days 257316574924455312

102.50 €

1 17 Days 257316574924424357

125.03 €

1 12 Days 307316574919703526

Tech Support