Plummer block housing units FM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY1.1/2 FM
SY1.3/8 FM
SY1.15/16 FM
SY1. FM
SY15 FM
SY17 FM
SY35 FM
SY50 FM
SY55 FM
SYF20 FM
SYF25 FM
SYF40 FM
SYF45 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

70.28 €

1 4 Days 38.173165766138381838

-

1 Quote 34.92573165766147671517

91.77 €

1 4 Days 49.21373165766138452710

46.23 €

1 17 Days 25.47316576615283725

34.68 €

1 17 Days 157316570822946495

35.36 €

1 17 Days 177316570406450499

46.82 €

1 12 Days 3573165702968151510

73.60 €

1 12 Days 5073165770530772680

92.63 €

1 17 Days 5573165709610723623

36.90 €

1 17 Days 207316570702712460

43.29 €

1 12 Days 257316570948790560

67.90 €

1 12 Days 4073165704162991710

79.00 €

1 17 Days 4573165700664011995

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C

Tech Support