Plummer block housing units WF Series (SY35 WF)

Plummer block housing units  WF Series SY35 WF

Product Details:

Manufacturer part number: SY35 WF

Brand: SKF

Price: 54.33

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 35 mm

GTIN/EAN: 7316570886825

Weight: 1590 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY35 WF

Part Number
SY35 WF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

54.33 €

1 17 Days 3573165708868251590

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C

This page is Plummer block housing units WF Series, part number SY35 WF.
You can find the detail information about specifications and dimensions on part number SY35 WF.

Variation of this product

Part Number
SY1.1/4 WF
SY25 WF
SY30 WF
SY45 WF
SY50 WF
SY55 WF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

64.65 €

1 17 Days 31.7573165702028541700

39.12 €

1 17 Days 257316570070729788

46.68 €

1 17 Days 3073165711651891150

74.11 €

1 17 Days 4573165704077782310

81.21 €

1 17 Days 5073165701351832820

106.74 €

1 4 Days 5573165706056863770

Tech Support