Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TU20 FM |
TU25 FM |
TU35 FM |
TU40 FM |
TU45 FM |
TU50 FM |
TU55 FM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|
41.53 € | 1 | 4 Days | 20 | 7316577300027 | 930 | ||
48.48 € | 1 | 17 Days | 25 | 7316570229400 | 877 | ||
67.45 € | 1 | 17 Days | 35 | 7316571054100 | 1540 | ||
79.95 € | 1 | 17 Days | 40 | 7316577016942 | 2340 | ||
94.98 € | 1 | 17 Days | 45 | 7316570055092 | 2425 | ||
102.52 € | 1 | 17 Days | 50 | 7316571183831 | 2410 | ||
117.70 € | 1 | 4 Days | 55 | 7316570596656 | 4144 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Fixing | Eccentric locking collar |
---|---|---|---|---|---|
Temperature range | -20 to +120 °C | Version | For linear movement |