Take-up housing units TF Series (TU25 TF)

Take-up housing units  TF Series TU25 TF

Product Details:

Manufacturer part number: TU25 TF

Brand: SKF

Price: 38.98

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

GTIN/EAN: 7316577051790

Weight: 877 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TU25 TF

Part Number
TU25 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

38.98 €

1 17 Days 257316577051790877

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 °C Version For linear movement

This page is Take-up housing units TF Series, part number TU25 TF.
You can find the detail information about specifications and dimensions on part number TU25 TF.

Variation of this product

Part Number
TU1. TF
TU2. TF
TU20 TF
TU30 TF
TU35 TF
TU40 TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

45.50 €

1 4 Days 25.47316570891416874

113.57 €

1 4 Days 50.873165706224304276

34.32 €

1 17 Days 207316571025513900

46.94 €

1 12 Days 3073165701211171285

55.55 €

1 17 Days 3573165772951631588

65.40 €

1 17 Days 4073165711507652335

Tech Support