Radial insert ball bearings / TUJ (TUJ504)

Radial insert ball bearings / TUJ TUJ504

Product Details:

Manufacturer part number: TUJ504

Brand: SKF

Price: 21.44

Delivery time: 17 Days


Technical Data:

Width L: 34 mm

EAN: 7316570850260

Outer diameter: 97 mm

Weight: 743.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TUJ504

Part Number
TUJ504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width L
(mm)
EAN Outer diameter
(mm)
Weight
(g)

21.44 €

1 17 Days 34731657085026097743.0

Loading...

  1. 1

Basic information

Material Cast iron

This page is Radial insert ball bearings / TUJ, part number TUJ504.
You can find the detail information about specifications and dimensions on part number TUJ504.

Variation of this product

Part Number
TUJ505
TUJ506
TUJ507
TUJ508
TUJ509
TUJ511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width L
(mm)
EAN Outer diameter
(mm)
Weight
(g)

25.89 €

1 17 Days 34731657064005291690.0

32.93 €

1 17 Days 377316570245745114968.0

34.13 €

1 17 Days 3773165702244431291111.0

44.30 €

1 17 Days 4973165708167921451710.0

46.42 €

1 17 Days 4973165701240021441732.0

56.43 €

1 17 Days 6473165705188011712900.0

Tech Support