Variable speed belt RP Series / ISO 1813 / 5V950 RP (Part Numbers)

Variable speed belt RP Series / ISO 1813 / 5V950 RP
· Maintenance-free
· Powerful
· Cost-effective
· S=C Plus usable in sets
· Environmentally friendly
· Electrically conductive according to ISO 1813
· Oil-resistant
· Heat-resistant
· Dust-protected as standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5V950 RP

Part Number
5V950 RP
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

EAN 4014486051322 Weight(g) 471.0

This page is Variable speed belt RP Series / ISO 1813 / 5V950 RP, part number 5V950 RP.
You can find the detail information about specifications and dimensions on part number 5V950 RP.

Tech Support