Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HJ208 EC
Internal diameter(mm) | 40 | Outer diameter(mm) | 54.1 | Width(mm) | 8.5 |
---|---|---|---|---|---|
Weight(g) | 55.0 | GTIN/EAN | 7316570589542 |
This page is L-section rings EC Series, part number HJ208 EC.
You can find the detail information about specifications and dimensions on part number HJ208 EC.