Covers, Caps / Outer diameter(40~256mm)

Covers, Caps / Outer diameter(40~256mm)
[Specifications]
・Outer Diameter(mm): 40~256
・Width(mm): 5.5~45
・Version(g): End cover, Housing cover
・eClass code: 23-05-17-90

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASNH218
ASNH505
ASNH506-605
ASNH507-606
ASNH510-608
ASNH511-609
ASNH512-610
ASNH513-611
ASNH516-613
ASNH517
ASNH518-615
ASNH519-616
ASNH520-617
ASNH526
ASNH528
ASNH530
ASNH532
ECL206
ECL207
ECL208
ECY206
ECY207
ECY210
ECY212
ECY214
ECY215
ETS36
ETS38
ETS40
ETS48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
Version
(g)
Weight
(g)
GTIN/EAN

12.30 €

1 4 Days 129.65.5Housing cover397316577057426

5.87 €

1 17 Days 405.5Housing cover47316577110596

5.87 €

1 17 Days 45.25.5Housing cover57316577655547

6.08 €

1 17 Days 55.45.5Housing cover87316577057587

7.15 €

1 12 Days 71.45.5Housing cover107316577057617

7.17 €

1 12 Days 76.45.5Housing cover137316577049384

7.75 €

1 12 Days 81.55.5Housing cover157316577051783

7.62 €

1 17 Days 86.55.5Housing cover207316577052162

9.83 €

1 12 Days 1025.5Housing cover247316577056689

10.62 €

1 17 Days 1075.5Housing cover277316577057624

10.07 €

1 12 Days 1125.5Housing cover507316577051615

14.30 €

1 12 Days 142.16.5Housing cover677316577057631

15.05 €

1 12 Days 148.66.5Housing cover47316577052094

25.38 €

1 17 Days 178.66.5Housing cover247316577057655

32.08 €

1 17 Days 188.86.5Housing cover1137316577057662

36.27 €

1 17 Days 203.86.5Housing cover139.07316577057679

43.73 €

1 17 Days 213.86.5Housing cover161.07316577057686

5.39 €

1 17 Days 6530End cover147316572194997

6.34 €

1 17 Days 75.430End cover137316572196502

7.75 €

1 17 Days 84.837End cover217316572201145

3.65 €

1 7 Days 7125End cover127316570595666

4.08 €

1 12 Days 8127End cover187316577739537

5.12 €

1 17 Days 10035.5End cover317316570606133

5.93 €

1 17 Days 12042End cover507316570946383

6.52 €

1 17 Days 13545End cover727316570737004

8.15 €

1 4 Days 14045End cover777316570875317

143.45 €

1 17 Days 19621End cover2439.07316577035172

150.10 €

1 17 Days 20621End cover2603.07316570330854

180.55 €

1 17 Days 21621End cover2824.07316577060785

241.43 €

1 4 Days 25621End cover4446.07316577300355

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360