Housing seals A Series / Internal diameter 20~175mm (TSN207 A)

Housing seals A Series / Internal diameter 20~175mm TSN207 A

Product Details:

Manufacturer part number: TSN207 A

Brand: SKF

Price: 27.37

Delivery time: 17 Days


Technical Data:

Internal diameter: 40 mm

Outer diameter: 50 mm

Width: 9 mm

Weight: 15 g

GTIN/EAN: 7316570963267


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN207 A

Part Number
TSN207 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

27.37 €

1 17 Days 40509157316570963267

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C Version(g) V-Ring seal

This page is Housing seals A Series / Internal diameter 20~175mm, part number TSN207 A.
You can find the detail information about specifications and dimensions on part number TSN207 A.

Variation of this product

Part Number
TSN208 A
TSN209 A
TSN210 A
TSN220 A
TSN222 A
TSN224 A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

30.65 €

1 17 Days 50559807316570292596

32.82 €

1 17 Days 49599107316570578515

35.03 €

1 17 Days 54649177316571015149

67.47 €

1 17 Days 115150.55.8210.07316570502121

68.98 €

1 17 Days 125160.55.8215.07316570245301

81.33 €

1 17 Days 135170.55.82407316570372069

Tech Support