Manufacturer part number: TSN506 C
Brand: SKF
Price: 28.27 €
Delivery time: 17 Days
Internal diameter: 25 mm
Outer diameter: 42 mm
Width: 8 mm
Weight: 29 g
GTIN/EAN: 7316570642056
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSN506 C
Temperature range | -40 to 100 °C | Version(g) | Felt seal |
---|
This page is Housing seals C Series / Internal diameter 20~140mm, part number TSN506 C.
You can find the detail information about specifications and dimensions on part number TSN506 C.
Configure
Basic Attributes
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Weight(g)
GTIN/EAN
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSN505 C |
TSN508 C |
TSN519 C |
TSN528 C |
TSN532 C |
TSN607 C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Weight (g) | GTIN/EAN |
---|---|---|---|---|---|---|---|---|---|
25.50 € | 1 | 17 Days | 20 | 37 | 8 | 26 | 7316570136326 | ||
25.28 € | 1 | 17 Days | 35 | 57 | 8 | 44 | 7316570540482 | ||
51.63 € | 1 | 17 Days | 85 | 137 | 14 | 478.0 | 7316570352429 | ||
73.52 € | 1 | 12 Days | 125 | 183.5 | 14 | 696.0 | 7316570305401 | ||
119.85 € | 1 | 17 Days | 140 | 208.5 | 14 | 968.0 | 7316570079012 | ||
25.57 € | 1 | 17 Days | 30 | 57 | 8 | 53 | 7316570890938 |