Retroreflective sensor with polarization filter

Retroreflective sensor with polarization filter
  • Volume Discount
[Specifications]
・Voltage type: AC/DC, DC
・Material housing: Metal, Plastic
・Construction type housing: Cuboid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ML100-54/95/102
ML100-54/95/103
ML100-54/103/115
OBR15M-R200-2EP-IO-V1
OBR15M-R200-2EP-IO-V15
OBR15M-R200-2EP-IO-V31
OBR1000-R2-E2
OBR1000-R2-E2-0,​2M-V31
OBR1000-R3-E2
OBR1000-R3-E2-0,​2M-V31
OJ3000-M1K-E23
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Type of electric connection Type of switching output Wavelength of the sensor
(nm)
Material of optical surface Max. switching distance
(mm)

73.47 €

1 Quote 113120Connector M8NPN-Plastic4500

73.47 €

1 Quote 113120Connector M8PNP-Plastic4500

73.47 €

1 Quote 113120CablePNP-Plastic4500

140.22 €

1 Available 16 Days 1550.641.7Connector M12PNP/NPN-Plastic18500

140.22 €

1 Available 16 Days 1550.641.7Connector M12PNP/NPN-Plastic18500

140.22 €

1 Available 16 Days 1550.641.7Connector M8PNP/NPN-Plastic18500

100.81 €

1 Quote 7.52411.2CablePNP630Glass1400

107.18 €

1 Quote 7.52411.2Cable with connectorPNP630Glass1400

97.88 €

1 Quote 7.52613.8CablePNP630Glass1400

103.71 €

1 Quote 7.52613.8Cable with connectorPNP630Glass1400

410.12 €

1 Available 16 Days 3030102Screw connectionPNP-Glass6000

Loading...

  1. 1

Basic information

Color of detection light Red Voltage type DC Material housing Plastic
Construction type housing Cuboid Type of light Polarized red light

Tech Support