Optical data coupler (DAD15-8P)

Optical data coupler  DAD15-8P

Product Details:

Manufacturer part number: DAD15-8P

Brand: PEPPERL+FUCHS

Price: 586.58

Delivery time: Quote


Technical Data:

Detection light type: -

Color of detection light: Infrared Ray

Head maximum size width W: 53 mm

Head maximum size height H: 76 mm

Head maximum size length L: 76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DAD15-8P

Part Number
DAD15-8P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Color of detection light Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Material housing Type of electric connection Type of light Wavelength of the sensor
(nm)
Material of optical surface Max. switching distance
(mm)

586.58 €

1 Quote -Infrared Ray537676PlasticOtherInfrared light-Glass2500

Loading...

  1. 1

Basic information

Voltage type DC

This page is Optical data coupler , part number DAD15-8P.
You can find the detail information about specifications and dimensions on part number DAD15-8P.

Variation of this product

Part Number
DAD15-8P-NPN
DAD15-8P-R-2388
DAD15-8P/35
DAD30
DAD30-RT/35
LS610-DA-IBS/F2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection light type Color of detection light Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Material housing Type of electric connection Type of light Wavelength of the sensor
(nm)
Material of optical surface Max. switching distance
(mm)

586.58 €

1 5 Days -Infrared Ray537676PlasticOtherInfrared light-Glass2500

724.64 €

1 5 Days -Infrared Ray53-76PlasticOtherInfrared light-Glass2500

644.91 €

1 5 Days -Infrared Ray537676PlasticOtherInfrared light-Glass5000

-

1 Quote -Infrared Ray1506434MetalOtherInfrared light-Plastic45000

-

1 Quote -Red1506434MetalOtherPolarity free red light-Plastic150000

2,127.30 €

1 Quote -Infrared Ray17090171PlasticConnector M12Infrared light-Plastic140000

Tech Support