Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OBT15-R3-E2-0,2M-V31
Part Number
|
---|
OBT15-R3-E2-0,2M-V31 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Switching frequency (Hz) | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | EF008295_max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.44 € | 1 | Quote | - | Red | 7.5 | 26 | 13.8 | 800 | Connector M8 | PNP | - | Polarity free red light | 630 | Glass | 15 |
Loading...
Voltage type | DC | Material housing | Plastic | Construction type housing | Cuboid |
---|
This page is Triangulation sensor (BGS) , part number OBT15-R3-E2-0,2M-V31.
You can find the detail information about specifications and dimensions on part number OBT15-R3-E2-0,2M-V31.
Configure
Basic Attributes
Detection light type
Laser protection class
Type
Color of detection light
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Switching frequency(Hz)
Type of electric connection
Type of switching output
Type of light
Wavelength of the sensor(nm)
Material of optical surface
EF008295_max
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OBT15-R2-E2 |
OBT15-R2-E2-0,2M-V31 |
OBT15-R2F-E2 |
OBT15-R3F-E2 |
OBT15-R3F-E2-0,2M-V31 |
OBT150-R101-2EP1-IO-0,3M-V1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Switching frequency (Hz) | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | EF008295_max |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.15 € | 1 | Quote | - | Red | 7.5 | 24 | 11.2 | 800 | Cable | PNP | - | Polarity free red light | 630 | Glass | 15 | |||
109.87 € | 1 | Quote | - | Red | 7.5 | 24 | 11.2 | 800 | Connector M8 | PNP | - | Polarity free red light | 630 | Glass | 15 | |||
102.13 € | 1 | 5 Days | - | Red | 12 | 25.5 | 4.1 | 1000 | Cable | PNP | - | Polarity free red light | 630 | Plastic | 15 | |||
102.13 € | 1 | Quote | - | Red | 16 | 25.5 | 4.1 | 1000 | Cable | PNP | - | Polarity free red light | 630 | Plastic | 15 | |||
107.79 € | 1 | Quote | - | Red | 16 | 25.5 | 4.1 | 1000 | Connector M8 | PNP | - | Polarity free red light | 630 | Plastic | 15 | |||
109.54 € | 1 | Quote | - | Red | 11 | 37.1 | 21.5 | 500 | Connector M12 | PNP/NPN | - | Polarity free red light | - | Plastic | 150 |