Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Detection distance [classification] (mm) | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Switching frequency (Hz) | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | EF008295_max | Switching type | Cable length (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.47 € | 1 | Available | 16 Days | Standard | Red | Up to 300 | 15 | 43.9 | 26.7 | 500 | M8 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 300 | Adjustable | - | ||
177.10 € | 1 | Available | 16 Days | Standard | Red | Up to 300 | 15 | 50.6 | 41.7 | 500 | Fixed cable with M12 plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 300 | Adjustable | 0.3 | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 300 | 15 | 50.6 | 41.7 | 500 | M12 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 300 | Adjustable | - | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 300 | 15 | 50.6 | 41.7 | 500 | M8 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 300 | Adjustable | - | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 300 | 15 | 61.7 | 41.7 | 500 | M12 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 300 | Adjustable | - | ||
137.47 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 11 | 37.1 | 21.5 | 500 | Fixed cable | 2 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | 2 | ||
145.48 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 11 | 37.1 | 21.5 | 500 | Fixed cable with M12 plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | 0.3 | ||
141.38 € | 1 | Available | 16 Days | Standard | Infrared LED | Up to 400 | 11 | 44.5 | 21.5 | 500 | M12 connector plug | 2 x push-pull | - | Infrared light | 850 | Plastic | 350 | Adjustable | 0.3 | ||
145.48 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 11 | 37.1 | 21.5 | 500 | Fixed cable with M8 plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | 0.3 | ||
137.47 € | 1 | Available | 16 Days | Standard | Infrared LED | Up to 400 | 11 | 37.1 | 21.5 | 500 | Fixed cable | 2 x push-pull | - | Infrared light | 850 | Plastic | 350 | Adjustable | 2 | ||
137.47 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 11 | 44.5 | 21.5 | 500 | M8 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | - | ||
137.47 € | 1 | Available | 16 Days | Standard | Infrared LED | Up to 400 | 11 | 44.5 | 21.5 | 500 | M8 connector plug | 2 x push-pull | - | Infrared light | 850 | Plastic | 350 | Adjustable | - | ||
134.28 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 11 | 44.5 | 21.5 | 500 | M8 connector plug | 1 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | - | ||
99,999.00 € | 1 | 14 Days | Standard | Red | Up to 400 | 13.9 | 33.8 | 18.3 | 500 | Fixed cable | 2 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | 2 | |||
137.47 € | 1 | Available | 16 Days | Standard | Infrared LED | Up to 400 | 13.9 | 33.8 | 18.3 | 500 | Fixed cable | 2 x push-pull | - | Infrared light | 850 | Plastic | 350 | Adjustable | 2 | ||
137.47 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 13.9 | 41.4 | 18.3 | 500 | M8 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | - | ||
137.47 € | 1 | Available | 16 Days | Standard | Infrared LED | Up to 400 | 13.9 | 41.4 | 18.3 | 500 | M8 connector plug | 2 x push-pull | - | Infrared light | 850 | Plastic | 350 | Adjustable | - | ||
134.28 € | 1 | Available | 16 Days | Standard | Red | Up to 400 | 13.9 | 41.4 | 18.3 | 500 | M8 connector plug | 1 x push-pull | - | Polarity free red light | - | Plastic | 350 | Adjustable | - | ||
228.77 € | 1 | Available | 16 Days | Laser | Red | Up to 1000 | 15 | 50.6 | 41.7 | 1650 | M12 connector plug | 2 x push-pull | Class 1 | Laser diode. red light | 680 | Plastic | 600 | Adjustable | - | ||
228.77 € | 1 | Available | 16 Days | Laser | Red | Up to 1000 | 15 | 50.6 | 41.7 | 1650 | M8 connector plug | 2 x push-pull | Class 1 | Laser diode. red light | 680 | Plastic | 600 | Adjustable | - | ||
228.77 € | 1 | Available | 16 Days | Laser | Red | Up to 1000 | 15 | 61.7 | 41.7 | 1650 | M12 connector plug | 2 x push-pull | Class 1 | Laser diode. red light | 680 | Plastic | 600 | Adjustable | - | ||
228.77 € | 1 | Available | 16 Days | Laser | Red | Up to 1000 | 15 | 61.7 | 41.7 | 1650 | M8 connector plug | 2 x push-pull | Class 1 | Laser diode. red light | 680 | Plastic | 600 | Adjustable | - | ||
177.10 € | 1 | Available | 16 Days | Standard | Red | Up to 1000 | 15 | 50.6 | 41.7 | 500 | Fixed cable with M12 plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 650 | Adjustable | 0.3 | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 1000 | 15 | 50.6 | 41.7 | 500 | M12 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 650 | Adjustable | - | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 1000 | 15 | 50.6 | 41.7 | 500 | M8 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 650 | Adjustable | - | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 1000 | 15 | 61.7 | 41.7 | 500 | M12 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 650 | Adjustable | - | ||
169.75 € | 1 | Available | 16 Days | Standard | Red | Up to 1000 | 15 | 61.7 | 41.7 | 500 | M8 connector plug | 2 x push-pull | - | Polarity free red light | - | Plastic | 650 | Adjustable | - |
Loading...
Type | Photoelectric Sensor | Detection Targets | Transparent Objects / Small Area | Types of detection | Reflection |
---|---|---|---|---|---|
Operating Environment | Standard | Voltage type | DC | Material housing | Plastic |
Construction type housing | Cuboid |
Configure
Basic Attributes
Detection light type
Color of detection light
Detection distance [classification](mm)
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Switching frequency(Hz)
Type of electric connection
Type of switching output
Laser protection class
Type of light
Wavelength of the sensor(nm)
Material of optical surface
EF008295_max
Switching type
Cable length(m)
Type
Filter by standard shipping days
Optional Attributes