Fire protection retroreflective sensor

Fire protection retroreflective sensor
  • Volume Discount
[Specifications]
・Type of light: Polarity free red light
・Color of detection light: Red
・Material of optical surface: Plastic

MLV12-54-2563/49/124: Small fire protection photoelectric sensor
RLK28-FC-55-Z/31/116: Compact fire protection photoelectric sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MLV12-54-2563/49/124
RLK28-FC-55-Z/31/116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Material housing Type of electric connection Type of switching output Wavelength of the sensor
(nm)
Max. switching distance
(mm)

449.72 €

1 Available 32 Days 41.54915DCMetalConnector M12PNP/NPN-2100

1,037.22 €

1 Available 32 Days 25.88865.5AC/DCPlasticScrew connectionRelay contact6603000

Loading...

  1. 1

Basic information

Color of detection light Red Type of light Polarity free red light Material of optical surface Plastic

Tech Support