Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Smallest Detected Subject (φ) | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Fork depth (mm) | Fork width (mm) |
---|
Loading...
Voltage type | DC | Construction type housing | Special construction |
---|
Configure
Basic Attributes
Detection light type
Smallest Detected Subject(φ)
Head maximum size width W(mm)
Laser protection class
Wavelength of the sensor(nm)
Material of optical surface
Type
Color of detection light
Head maximum size height H(mm)
Head maximum size length L(mm)
Material housing
Type of electric connection
Type of switching output
Type of light
Fork depth(mm)
Fork width(mm)
Filter by standard shipping days
Optional Attributes