Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GL5-F/28A/115
Part Number
|
---|
GL5-F/28A/115 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Smallest Detected Subject (φ) | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Fork depth (mm) | Fork width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.44 € | 1 | Quote | - | Infrared Ray | 0.8 | 13.2 | 13.4 | 26.2 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 |
Loading...
Voltage type | DC | Construction type housing | Special construction |
---|
This page is Photoelectric slot sensor , part number GL5-F/28A/115.
You can find the detail information about specifications and dimensions on part number GL5-F/28A/115.
Configure
Basic Attributes
Detection light type
Laser protection class
Material of optical surface
Type
Color of detection light
Smallest Detected Subject(φ)
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Material housing
Type of electric connection
Type of switching output
Type of light
Wavelength of the sensor(nm)
Fork depth(mm)
Fork width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GL121-IR/32/40A/98A |
GL121-RT/32/40A/98A |
GL2-P/153 |
GL5-L/28A/115 |
GL5-L/28A/155 |
GL5-L/43A/155 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection light type | Color of detection light | Smallest Detected Subject (φ) | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Fork depth (mm) | Fork width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274.09 € | 1 | 5 Days | - | Infrared Ray | 0.3 | 12 | 145 | 90 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 60 | 121 | |||
274.09 € | 1 | 5 Days | - | Red | 0.3 | 12 | 145 | 90 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 60 | 121 | |||
9.84 € | 1 | 5 Days | - | Infrared Ray | 0.2 | 6.3 | 15.2 | 9.1 | Plastic | Cable | NPN | - | Infrared light | - | - | 1.8 | 1.8 | |||
18.06 € | 1 | Quote | - | Infrared Ray | 0.8 | 18.5 | 26 | 15.5 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | |||
17.44 € | 1 | Quote | - | Infrared Ray | 0.8 | 19.5 | 26 | 15.5 | Plastic | Other | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | |||
17.44 € | 1 | Quote | - | Infrared Ray | 0.8 | 19.5 | 26 | 15.5 | Plastic | Other | PMP/PNP | - | Infrared light | 940 | - | 8.5 | 5 |