Diffuse mode sensor (OBT200-18GM60-E4)

Diffuse mode sensor  OBT200-18GM60-E4
  • Volume Discount

Product Details:

Manufacturer part number: OBT200-18GM60-E4

Brand: PEPPERL+FUCHS

Price: 96.81

Delivery time: Quote


Technical Data:

Detection light type: Standard

Color of detection light: Infrared Ray

Head shape: Cylinder

Head material: Brass

Detection distance [classification]: Up to 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OBT200-18GM60-E4

Part Number
OBT200-18GM60-E4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Color of detection light Head shape Head material Detection distance [classification]
(mm)
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Material housing Switching frequency
(Hz)
Type of electric connection Type of switching output Construction type housing Laser protection class Type of light Wavelength of the sensor
(nm)
Material of optical surface Diameter sensor
(mm)
EF008295_max Switching type Cable length
(m)
Adjustment range
(mm)
Description

96.81 €

1 Quote StandardInfrared RayCylinderBrassUp to 200--60DCMetal500CableNPNCylinder. screw-thread-Infrared light-Plastic18200light/dark on electrically switchable2--

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Detection Targets Colored Side Types of detection Reflection

This page is Diffuse mode sensor , part number OBT200-18GM60-E4.
You can find the detail information about specifications and dimensions on part number OBT200-18GM60-E4.

Variation of this product

Part Number
GLK18-8-400-S/25/115/161
GLK18-8-450/25/115/161
GLK18-8-450/25/161/166
OBT200-18GM60-E4-V1
OBT200-18GM60-E5
OBT200-18GM60-E5-V1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection light type Color of detection light Head shape Head material Detection distance [classification]
(mm)
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Material housing Switching frequency
(Hz)
Type of electric connection Type of switching output Construction type housing Laser protection class Type of light Wavelength of the sensor
(nm)
Material of optical surface Diameter sensor
(mm)
EF008295_max Switching type Cable length
(m)
Adjustment range
(mm)
Description

113.60 €

1 Available 16 Days StandardRedCylinderResinUp to 400--69AC/DCPlastic50CableNPNCylinder. screw-thread-Polarity free red light640Plastic18400light-on2--

111.62 €

1 Available 16 Days StandardRedCylinderResinUp to 500--56AC/DCPlastic50CableNPNCylinder. screw-thread-Polarity free red light640Plastic18450light-on2--

115.58 €

1 Available 16 Days StandardRedCylinderResinUp to 500--60AC/DCPlastic50Connector 1/2 inchNPNCylinder. screw-thread-Polarity free red light640Plastic18450light-on---

96.81 €

1 Quote StandardInfrared RayCylinderBrassUp to 200--60DCMetal500Connector M12NPNCylinder. screw-thread-Infrared light-Plastic18200light/dark on electrically switchable---

96.81 €

1 Quote StandardInfrared RayCylinderBrassUp to 200--60DCMetal500CablePNPCylinder. screw-thread-Infrared light-Plastic18200light/dark on electrically switchable2--

96.81 €

1 Quote StandardInfrared RayCylinderBrassUp to 200--60DCMetal500Connector M12PNPCylinder. screw-thread-Infrared light-Plastic18200light/dark on electrically switchable---

Tech Support