Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ML8-8-HGU-50-RT/59/102/115/162 |
ML8-8-HGU-220-RT/103/143 |
ML100-8-HGU-100-RT/95/103/162 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head maximum size width W (mm) | Head maximum size length L (mm) | Switching frequency (Hz) | Type of electric connection | Type of switching output | EF008295_max | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 23 | 11 | - | Cable | NPN | 50 | |||
- | 1 | Quote | 11 | 23 | 500 | Connector M8 | PNP | 220 | |||
88.35 € | 1 | 5 Days | 11 | 20 | 500 | Connector M8 | PNP | 100 |
Loading...
Color of detection light | Red | Head maximum size height H(mm) | 31 | Voltage type | DC |
---|---|---|---|---|---|
Material housing | Plastic | Construction type housing | Cuboid | Type of light | Polarity free red light |
Material of optical surface | Plastic |