Retroreflective sensor for glass detection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ML100-55-G/95/102

Part Number
ML100-55-G/95/102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.98 €

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 11 Head maximum size height H(mm) 31
Head maximum size length L(mm) 20 Voltage type DC Material housing Plastic
Type of electric connection Connector M8 Type of switching output NPN Construction type housing Cuboid
Type of light Polarized red light Material of optical surface Plastic Max. switching distance(mm) 2500

This page is Retroreflective sensor for glass detection , part number ML100-55-G/95/102.
You can find the detail information about specifications and dimensions on part number ML100-55-G/95/102.

Tech Support