Sensor module, receiver

Sensor module, receiver
  • Volume Discount
[Specifications]
・Color of detection light: Infrared Ray
・Type of light: Infrared light

Replacement/extension sensor module for installation in the DoorScan and TopScan sensor profile, receiver module.

[Features]
・Sensor module for configurable DoorScan presence sensor
・Receiver module (R)
・Adjustment options for detection field and angle of inclination
・Tool-free module mounting using snap-in mechanism

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DOORSCAN-R

Part Number
DOORSCAN-R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

295.30 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Color of detection light Infrared Ray Head maximum size height H(mm) 30 Head maximum size length L(mm) 145
Type of light Infrared light

This page is Sensor module, receiver , part number DOORSCAN-R.
You can find the detail information about specifications and dimensions on part number DOORSCAN-R.

Tech Support