Trigger marks sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OBP120-R100-2EP-IO-L
OBP120-R100-EP-IO-V3-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

249.60 €

1 Quote Cable

249.60 €

1 Quote Connector M8

Loading...

  1. 1

Basic information

Detection light type Laser Color of detection light Red Head maximum size width W(mm) 11
Head maximum size height H(mm) 44.5 Head maximum size length L(mm) 21.5 Material housing Plastic
Type of switching output PNP/NPN Construction type housing Cuboid Laser protection class Class 1
Type of light Laser diode. red light Nominal operating distance(mm) 120 Material of optical surface Plastic

Tech Support