Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ML6-8-H-60-RT/59/115/136
Part Number
|
---|
ML6-8-H-60-RT/59/115/136 |
Part Number | Related to | Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Switching frequency (Hz) | Type of electric connection | Type of switching output | Construction type housing | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Diameter sensor (mm) | EF008295_max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | - | Red | 13.9 | 31.4 | 18 | DC | Plastic | - | Cable | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 60 |
Loading...
This page is Background suppression sensor , part number ML6-8-H-60-RT/59/115/136.
You can find the detail information about specifications and dimensions on part number ML6-8-H-60-RT/59/115/136.
Configure
Basic Attributes
Detection light type
Switching frequency(Hz)
Laser protection class
Diameter sensor(mm)
Type
Color of detection light
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Material housing
Type of electric connection
Type of switching output
Construction type housing
Type of light
Wavelength of the sensor(nm)
Material of optical surface
EF008295_max
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GLV18-8-H-120/59/102/159 |
GLV18-8-H-120/73/120 |
GLV30-8-H-150-IR/47/73C |
ML6-8-H-60-RT/59/95/136 |
ML6-8-H-80-RT/59/115/136 |
ML8-8-H-30-RT/103/143/162 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Switching frequency (Hz) | Type of electric connection | Type of switching output | Construction type housing | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Diameter sensor (mm) | EF008295_max |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.78 € | 1 | Quote | - | Red | - | - | 43.9 | DC | Plastic | - | Connector M12 | NPN | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 120 | |||
100.78 € | 1 | Quote | - | Red | - | - | 43.9 | DC | Plastic | - | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 120 | |||
200.35 € | 1 | Quote | - | Infrared Ray | - | - | 89 | DC | Plastic | - | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Infrared light | - | - | 30 | 150 | |||
- | 1 | Quote | - | Red | 13.9 | 31.4 | 18 | DC | Plastic | - | Connector M8 | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 60 | |||
- | 1 | Quote | - | Red | 13.9 | 31.4 | 18 | DC | Plastic | - | Cable | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 80 | |||
- | 1 | Quote | - | Red | 23 | 31 | 11 | DC | Plastic | - | Connector M8 | PNP | Cuboid | - | Polarity free red light | 640 | Plastic | - | 30 |