Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Head shape | Head material | Detection distance [classification] (mm) | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Switching frequency (Hz) | Type of electric connection | Type of switching output | Construction type housing | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Diameter sensor (mm) | EF008295_max | Switching type | Cable length (m) | Product description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.77 € | 1 | Available | 16 Days | Standard | Red | Square | Aluminum | Up to 400 | 31 | 56.5 | 13.6 | DC | 1000 | with M9, 4-pin metal connector | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Glass | - | 350 | dark-on | - | - | ||
263.77 € | 1 | Available | 16 Days | Standard | Red | Square | Aluminum | Up to 400 | 31 | 56.5 | 13.6 | DC | 1000 | 4-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Glass | - | 350 | dark-on | - | - | ||
263.77 € | 1 | Available | 16 Days | Standard | Red | Square | Aluminum | Up to 400 | 31 | 56.5 | 13.6 | DC | 1000 | M8 x 1 connector, 4-pin | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Glass | - | 350 | dark-on | - | - | ||
270.35 € | 1 | Available | 16 Days | Standard | Red | Square | Aluminum | Up to 400 | 31 | 56.5 | 13.6 | DC | 1000 | fixed cable | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Glass | - | 350 | dark-on | 2 | - | ||
201.83 € | 1 | Quote | Standard | Red | Square | Aluminum | Up to 500 | 31 | 56.5 | 13.6 | DC | 200 | 4-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Polarity free red light | - | Glass | - | 500 | dark-on | - | - | |||
201.83 € | 1 | Quote | Standard | Red | Square | Aluminum | Up to 500 | 31 | 56.5 | 13.6 | DC | 200 | M8 x 1 connector, 4-pin | PNP/NPN | Cuboid | - | Polarity free red light | - | Glass | - | 500 | dark-on | - | With IO link communication | |||
207.82 € | 1 | Quote | Standard | Infrared Ray | Square | Aluminum | Up to 100 | 31 | 56.5 | 13.6 | DC | 250 | Connector M12 | PNP/NPN | Cuboid | - | Infrared light | 880 | Glass | - | 60 | light/dark on | - | - | |||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 10 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | Extra vibration proof version | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 70 | Connector M12 | PMP/PNP | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | - | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 10 | Connector M12 | PMP/PNP | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | - | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 70 | Connector M12 | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | - | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 10 | Connector M12 | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | Protected against mutual interference (no cross-talk) | ||
- | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 10 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | Protected against mutual interference (no cross-talk) | |||
597.75 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | DC | 70 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | - | ||
- | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 70 | Connector M18 x 1, 4-pin with unwired angled cable socket | PMP/PNP | Cuboid | - | Infrared light | - | Glass | - | 2000 | light/dark on | - | - | |||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 10 | 4-pin, M12 x 1 connector | PMP/PNP | Cuboid | - | Infrared light | - | Glass | - | 2000 | light/dark on | - | - | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 10 | 4-pin, M12 x 1 connector | PMP/PNP | Cuboid | - | Infrared light | - | Glass | - | 2000 | light/dark on | - | Protected against mutual interference (no cross-talk) | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 70 | 4-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 2000 | light/dark on | - | - | ||
610.82 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 70 | 4-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 2000 | light/dark on | - | Protected against mutual interference (no cross-talk) | ||
468.83 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 10 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 2000 | light-on | - | - | |||
597.75 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | DC | 70 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | - | Glass | - | 2000 | light-on | - | - | ||
514.82 € | 1 | Available | 16 Days | Laser | Red | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 140 | 5-pin, M12 x 1 plastic connector | PMP/PNP | Cuboid | Class 1 | Laser diode. red light | 650 | Plastic | - | 1500 | light/dark on, switchable | - | - | ||
366.69 € | 1 | Quote | Laser | Red | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 140 | fixed cable with 4-pin, M12 connector | PMP/PNP | Cuboid | Class 1 | Laser diode. red light | 650 | Plastic | - | 1500 | light/dark on, switchable | 0.2 | - | |||
514.82 € | 1 | Available | 16 Days | Laser | Red | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 140 | 5-pin, M12 x 1 plastic connector | PNP/NPN | Cuboid | Class 1 | Laser diode. red light | 650 | Plastic | - | 1500 | light/dark on, switchable | - | - | ||
- | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | connector M18, 4-pin | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on, switchable | - | - | |||
429.25 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 plastic connector | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on, switchable | - | - | ||
519.80 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 plastic connector | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic pane | - | 2000 | light/dark on, switchable | - | - | ||
441.07 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | fixed cable | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on switchable | 2.5 | - | ||
429.25 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 plastic connector | PNP/NPN | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on switchable | - | - | ||
314.15 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | fixed cable | PNP/NPN | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on switchable | 2.5 | - | |||
429.25 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 plastic connector | 1 push-pull | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on, switchable | - | - | ||
353.19 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 250 | fixed cable with 4-pin, M12 connector | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on | 0.2 | - | |||
520.08 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 65.5 | DC | 250 | 5-pin, M12 x 1 connector, 90° rotatable | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on switchable | - | - | ||
330.81 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 65.5 | DC | 250 | 5-pin, M12 x 1 connector, 90° rotatable | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on, switchable | - | With timer function | |||
330.81 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 65.5 | DC | 250 | Screw connection | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on, switchable | - | With timer function | |||
464.45 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 25.8 | 88 | 65.5 | DC | 250 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | 880 | Plastic | - | 2000 | light/dark on, switchable | - | With timer function | ||
528.95 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 400 | 25.8 | 88 | 54.3 | DC | 250 | fixed cable with 4-pin, M12 connector | PMP/PNP | Cuboid | - | Polarity free red light | 660 | Plastic | - | 400 | light/dark on | 0.2 | - | ||
456.10 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 400 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PMP/PNP | Cuboid | - | Polarity free red light | 660 | Plastic | - | 400 | light/dark on, switchable | - | - | ||
429.25 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 400 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 400 | light/dark on, switchable | - | - | ||
305.74 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 400 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Infrared light | 880 | Plastic | - | 400 | light/dark on, switchable | - | - | |||
- | 1 | Quote | Standard | Red | Square | Resin | Up to 400 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 400 | light/dark on, switchable | - | - | |||
429.25 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 700 | light/dark on switchable | - | - | ||
429.25 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Infrared light | 880 | Plastic | - | 700 | light/dark on switchable | - | - | ||
- | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 1000 | 25.8 | 88 | 65.5 | DC | 250 | Screw connection | PMP/PNP | Cuboid | - | Infrared light | 880 | Plastic | - | 700 | light/dark on, switchable | - | With timer function | |||
- | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 1000 | 25.8 | 88 | 65.5 | DC | 250 | Screw connection | PNP/NPN | Cuboid | - | Infrared light | 880 | Plastic | - | 700 | light/dark on, switchable | - | With timer function | |||
429.25 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PMP/PNP | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on, switchable | - | - | ||
429.25 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on switchable | - | - | ||
- | 1 | Quote | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | fixed cable | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on switchable | 2.5 | - | |||
429.25 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | 5-pin, M12 x 1 connector | 1 push-pull | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on switchable | - | - | ||
516.53 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 54.3 | DC | 250 | fixed cable with 4-pin, M12 connector | PMP/PNP | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on | 0.2 | - | ||
- | 1 | Quote | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 65.5 | DC | 250 | 5-pin, M12 x 1 connector, 90° rotatable | PMP/PNP | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on switchable | - | With timer function | |||
330.81 € | 1 | Quote | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 65.5 | DC | 250 | Screw connection | PMP/PNP | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on, switchable | - | With timer function | |||
330.81 € | 1 | Quote | Standard | Red | Square | Resin | Up to 1000 | 25.8 | 88 | 65.5 | DC | 250 | Screw connection | PNP/NPN | Cuboid | - | Polarity free red light | 660 | Plastic | - | 700 | light/dark on, switchable | - | With timer function | |||
245.12 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 125 | Plastic connector M12 x 1, 4-pin | PNP/NPN | Cuboid | - | Polarity free red light | - | Plastic | - | 1200 | dark-on | - | - | ||
245.12 € | 1 | Available | 16 Days | Standard | Red | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 125 | Plastic connector M12 x 1, 4-pin | PNP/NPN | Cuboid | - | Polarity free red light | - | Plastic | - | 1200 | light-on | - | - | ||
- | 1 | Quote | Standard | Red | Square | Resin | Up to 2,000 | 25.8 | 88 | 54.3 | DC | 125 | fixed cable and 4-pin, M12 connector | 2 x push-pull | Cuboid | - | Polarity free red light | - | Plastic | - | 1200 | light-on | 0.2 | - | |||
96.14 € | 1 | Quote | Standard | Infrared Ray | Square | Resin | Up to 1000 | 18 | 62 | 35 | DC | 200 | 4-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Infrared light | - | Plastic | - | 800 | dark-on | - | - | |||
98.53 € | 1 | Quote | Standard | Red | Square | Resin | Up to 1000 | 18 | 62 | 35 | DC | 200 | 4-pin, M12 x 1 connector | PNP/NPN | Cuboid | - | Polarity free red light | - | Plastic | - | 800 | dark-on | - | - | |||
658.22 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 1000 | 26.8 | 91 | 67.6 | AC/DC | 10 | Screw connection | Relay contact | Cuboid | - | Infrared light | - | Glass | - | 1000 | light/dark on | - | - | ||
658.22 € | 1 | Available | 16 Days | Standard | Infrared Ray | Square | Resin | Up to 2,000 | 26.8 | 91 | 67.6 | AC/DC | 10 | Screw connection | Relay contact | Cuboid | - | Infrared light | - | Glass | - | 2000 | light/dark on, switchable | - | - |
Loading...
Type | Photoelectric Sensor | Detection Targets | Colored Side | Types of detection | Reflection |
---|---|---|---|---|---|
Operating Environment | Background Effect |
Configure
Basic Attributes
Detection light type
Color of detection light
Head shape
Head material
Detection distance [classification](mm)
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Switching frequency(Hz)
Type of electric connection
Type of switching output
Construction type housing
Laser protection class
Type of light
Wavelength of the sensor(nm)
Material of optical surface
Diameter sensor(mm)
EF008295_max
Switching type
Cable length(m)
Product description
Type
Filter by standard shipping days
Optional Attributes