Field-attachable male connector (V15S-G)

Field-attachable male connector  V15S-G

Product Details:

Manufacturer part number: V15S-G

Brand: PEPPERL+FUCHS

Price: 14.86

Delivery time: 5 Days


Technical Data:

Material of contact surface: -

Type of electrical connection, box-sided: M12

Positioning cable feed, box-sided: Straight

Material contact body: CuZn


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V15S-G

Part Number
V15S-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of contact surface Type of electrical connection, box-sided Positioning cable feed, box-sided Material contact body

14.86 €

1 5 Days -M12StraightCuZn

Loading...

  1. 1

This page is Field-attachable male connector , part number V15S-G.
You can find the detail information about specifications and dimensions on part number V15S-G.

Variation of this product

Part Number
V15S-G-ABG-PG9
V15S-G-PG9
V15S-W
V15S-W-ABG-PG9
V15SB-G-ABG-PG9
V15SB-W-ABG-PG9
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material of contact surface Type of electrical connection, box-sided Positioning cable feed, box-sided Material contact body

22.64 €

1 5 Days AuM12StraightCuZn

17.69 €

1 Quote -M12StraightCuZn

14.86 €

1 Quote -M12AngledCuZn

22.65 €

1 Quote AuM12AngledCuZn

25.50 €

1 5 Days AuM12StraightCuZn

27.05 €

1 5 Days AuM12AngledCuZn

Tech Support