Cable connector, shielded (V15S-G-5M-PUR-ABG)

Cable connector, shielded  V15S-G-5M-PUR-ABG
  • Volume Discount

Product Details:

Manufacturer part number: V15S-G-5M-PUR-ABG

Brand: PEPPERL+FUCHS

Price: 32.42

Delivery time: 5 Days


Technical Data:

Length: 5 m

Colour cable sheath: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V15S-G-5M-PUR-ABG

Part Number
V15S-G-5M-PUR-ABG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Colour cable sheath

32.42 €

1 Available 5 Days 5Grey

Loading...

  1. 1

Basic information

Material of contact surface Au Type of electrical connection, box-sided M12 Type of electrical connection, field-sided Free conductor end
Positioning cable feed, box-sided Straight Material contact body CuSn

This page is Cable connector, shielded , part number V15S-G-5M-PUR-ABG.
You can find the detail information about specifications and dimensions on part number V15S-G-5M-PUR-ABG.

Variation of this product

Part Number
V19S-G-BK10M-PUR-U/ABG
V19S-G-BK5M-PUR-U/ABG
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Colour cable sheath

69.91 €

1 Available 5 Days 10Black

45.08 €

1 Available 5 Days 5Black

Tech Support