Female cordset, field attachable (V12-G)

Female cordset, field attachable  V12-G

Product Details:

Manufacturer part number: V12-G

Brand: PEPPERL+FUCHS

Price: 18.81

Delivery time: Quote


Technical Data:

Material of contact surface: Au

Type of electrical connection, box-sided: Other

Positioning cable feed, box-sided: Straight

Material contact body: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V12-G

Part Number
V12-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of contact surface Type of electrical connection, box-sided Positioning cable feed, box-sided Material contact body

18.81 €

1 Quote AuOtherStraightOther

Loading...

  1. 1

This page is Female cordset, field attachable , part number V12-G.
You can find the detail information about specifications and dimensions on part number V12-G.

Variation of this product

Part Number
V1-G-PG9
V1-G-Q2
V1-G-Q3
V12-W
V15-G-ABG-PG9
V15-G-PG9
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material of contact surface Type of electrical connection, box-sided Positioning cable feed, box-sided Material contact body

11.98 €

1 Quote -M12StraightCuZn

15.28 €

1 Quote Ni/AuM12StraightCuSn

13.41 €

1 5 Days Ni/AuM12StraightCuSn

19.85 €

1 Quote AuOtherAngledOther

22.41 €

1 5 Days AuM12StraightCuZn

14.86 €

1 Quote -M12StraightCuZn

Tech Support