Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LT2-8-HS-2000/49/115 |
LT2-8-HS-6000/49/115 |
Part Number | Related to | Minimum order quantity | Volume Discount | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Type of electric connection | Type of switching output | Wavelength of the sensor (nm) | Material of optical surface | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 150 | 64 | 49 | DC | Plastic | Cable | PNP/NPN | - | Plastic | |||
1 | Quote | 150 | 64 | 49 | DC | Plastic | Cable | PNP/NPN | - | Plastic |
Loading...
Color of detection light | Infrared Ray | Type of light | Infrared light |
---|
Configure
Basic Attributes
Wavelength of the sensor(nm)
Type
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Material housing
Type of electric connection
Type of switching output
Material of optical surface
Filter by standard shipping days
Optional Attributes