Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TOPSCAN-S-M/L750
Part Number
|
---|
TOPSCAN-S-M/L750 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Type of electric connection | Type of switching output | Wavelength of the sensor (nm) | Material of optical surface | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
276.49 € | 1 | Quote | - | 42 | 750 | DC | Metal | Screw connection | Relay contact | 875 | Plastic |
Loading...
Color of detection light | Infrared Ray | Type of light | Infrared light |
---|
This page is Active infrared scanner , part number TOPSCAN-S-M/L750.
You can find the detail information about specifications and dimensions on part number TOPSCAN-S-M/L750.
Configure
Basic Attributes
Head maximum size width W(mm)
Type
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Material housing
Type of electric connection
Type of switching output
Wavelength of the sensor(nm)
Material of optical surface
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DOORSCAN-DS-2P-1200 |
LT2-8-HS-2000/47/115 |
LT2-8-HS-2000/49/105 |
TOPSCAN-S-M/L900 |
TOPSCAN-S-MS/L900 |
TOPSCAN-S-T0V1-MS/L900 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Material housing | Type of electric connection | Type of switching output | Wavelength of the sensor (nm) | Material of optical surface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
941.10 € | 1 | 5 Days | - | 42 | 1200 | DC | Metal | Cable | PNP/NPN | - | - | |||
- | 1 | Quote | 150 | 64 | 49 | DC | Plastic | Cable | PMP/PNP | - | Plastic | |||
396.26 € | 1 | 5 Days | 150 | 64 | 49 | DC | Plastic | Connector M12 | PNP/NPN | - | Plastic | |||
283.93 € | 1 | 5 Days | - | 42 | 900 | DC | Metal | Screw connection | Relay contact | 875 | Plastic | |||
430.14 € | 1 | Quote | - | 42 | 900 | DC | Metal | Screw connection | Relay contact | 875 | Plastic | |||
- | 1 | Quote | - | 42 | 900 | DC | Metal | Screw connection | Relay contact | 875 | Plastic |