Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OBR12M-R101-2EP-IO-L
Part Number
|
---|
OBR12M-R101-2EP-IO-L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Type of electric connection | Type of switching output | Laser protection class | Type of light | Material of optical surface | Max. switching distance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.91 € | 1 | Quote | Laser | 13.9 | 33.8 | 18.3 | DC | Cable | PNP/NPN | Class 1 | Laser diode. red light | Plastic | 15000 |
Loading...
Color of detection light | Red | Material housing | Plastic | Construction type housing | Cuboid |
---|---|---|---|---|---|
Wavelength of the sensor(nm) | 680 |
This page is Laser retroreflective sensor , part number OBR12M-R101-2EP-IO-L.
You can find the detail information about specifications and dimensions on part number OBR12M-R101-2EP-IO-L.
Configure
Basic Attributes
Type
Detection light type
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Type of electric connection
Type of switching output
Laser protection class
Type of light
Material of optical surface
Max. switching distance(mm)
Optional Attributes
Part Number |
---|
OBR12M-R100-2EP-IO-0,3M-V1-L |
OBR12M-R100-2EP-IO-L |
OBR12M-R100-2EP-IO-V31-L |
OBR12M-R101-2EP-IO-V31-L |
OBR12M-R103-2EP-IO-V31-L |
OBR1500-R2F-E2-0,2M-V31-L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection light type | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Type of electric connection | Type of switching output | Laser protection class | Type of light | Material of optical surface | Max. switching distance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.90 € | 1 | Quote | Laser | 11 | 37.1 | 21.5 | DC | Cable with connector | PNP/NPN | Class 1 | Laser diode. red light | Plastic | 15000 | |||
125.91 € | 1 | Quote | Laser | 11 | 37.1 | 21.5 | DC | Cable | PNP/NPN | Class 1 | Laser diode. red light | Plastic | 15000 | |||
125.91 € | 1 | Quote | Laser | 11 | 44.5 | 21.5 | DC | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | Plastic | 15000 | |||
125.91 € | 1 | Quote | Laser | 13.9 | 41.4 | 18.3 | DC | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | Plastic | 15000 | |||
125.91 € | 1 | Quote | Laser | 15 | 43.9 | 26.7 | DC | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | Plastic | 15000 | |||
198.46 € | 1 | Quote | - | 12 | 25.5 | 4.1 | - | Cable with connector | PNP | - | Polarized red light | Plastic | 1800 |