Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Switching frequency (Hz) | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | EF008295_max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.38 € | 1 | Quote | - | Red | 11 | 31 | 20 | Plastic | 500 | Connector M8 | NPN | - | Polarity free red light | - | Plastic | 350 | |||
108.78 € | 1 | Quote | - | Red | 11 | 31 | 20 | Plastic | 500 | Connector M8 | PNP | - | Polarity free red light | - | Plastic | 350 | |||
- | 1 | Quote | - | Red | 41.5 | 49 | 15 | Metal | 1000 | Connector M8 | PMP/PNP | - | Polarity free red light | 680 | Plastic | 150 | |||
100.79 € | 1 | Quote | - | Red | 7.5 | 26 | 13.8 | Plastic | 800 | Cable | PNP | - | Polarity free red light | 630 | Glass | 15 | |||
100.79 € | 1 | Quote | - | Red | 7.5 | 24 | 11.2 | Plastic | 800 | Cable | PNP | - | Polarity free red light | 630 | Glass | 30 | |||
100.79 € | 1 | Quote | - | Red | 7.5 | 26 | 13.8 | Plastic | 800 | Cable | PNP | - | Polarity free red light | 630 | Glass | 50 | |||
151.06 € | 1 | Quote | Laser | Red | 15 | 43.9 | 26.7 | Plastic | 1650 | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 250 | |||
151.06 € | 1 | Quote | Laser | Red | 11 | 37.1 | 21.5 | Plastic | 1650 | Cable | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 300 | |||
151.06 € | 1 | Quote | Laser | Red | 11 | 44.5 | 21.5 | Plastic | 1650 | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 300 | |||
154.68 € | 1 | Quote | Laser | Red | 11 | 37.1 | 21.5 | Plastic | 1650 | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 300 | |||
148.68 € | 1 | Quote | Laser | Red | 11 | 44.5 | 21.5 | Plastic | 1650 | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 300 | |||
103.10 € | 1 | Quote | - | Red | 15 | 43.9 | 26.7 | Plastic | 500 | Connector M8 | PNP/NPN | - | Polarity free red light | - | Plastic | 300 | |||
132.83 € | 1 | Quote | - | Red | 15 | 50.6 | 41.7 | Plastic | 500 | Connector M12 | PNP/NPN | - | Polarity free red light | - | Plastic | 300 | |||
103.10 € | 1 | Quote | - | Infrared Ray | 11 | 37.1 | 21.5 | Plastic | 500 | Cable | PNP/NPN | - | Infrared light | 850 | Plastic | 350 | |||
103.10 € | 1 | Quote | - | Red | 11 | 44.5 | 21.5 | Plastic | 500 | Connector M8 | PNP/NPN | - | Polarity free red light | - | Plastic | 350 | |||
103.10 € | 1 | Quote | - | Infrared Ray | 11 | 44.5 | 21.5 | Plastic | 500 | Connector M8 | PNP/NPN | - | Infrared light | 850 | Plastic | 350 | |||
103.10 € | 1 | Quote | - | Infrared Ray | 13.9 | 33.8 | 18.3 | Plastic | 500 | Cable | PNP/NPN | - | Infrared light | 850 | Plastic | 350 | |||
103.10 € | 1 | Quote | - | Infrared Ray | 13.9 | 41.4 | 18.3 | Plastic | 500 | Connector M8 | PNP/NPN | - | Infrared light | 850 | Plastic | 350 | |||
171.58 € | 1 | Quote | Laser | Red | 15 | 50.6 | 41.7 | Plastic | 1650 | Connector M12 | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 600 | |||
171.58 € | 1 | Quote | Laser | Red | 15 | 50.6 | 41.7 | Plastic | 1650 | Connector M8 | PNP/NPN | Class 1 | Laser diode. red light | 680 | Plastic | 600 | |||
127.31 € | 1 | Quote | - | Red | 15 | 50.6 | 41.7 | Plastic | 500 | Connector M12 | PNP/NPN | - | Polarity free red light | - | Plastic | 650 |
Loading...
Voltage type | DC | Construction type housing | Cuboid |
---|
Configure
Basic Attributes
Detection light type
Color of detection light
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Material housing
Switching frequency(Hz)
Type of electric connection
Type of switching output
Laser protection class
Type of light
Wavelength of the sensor(nm)
Material of optical surface
EF008295_max
Type
Optional Attributes