Power Supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MLV12-54/76B/124/128

Part Number
MLV12-54/76B/124/128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

198.85 €

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 41.5 Head maximum size height H(mm) 49
Head maximum size length L(mm) 15 Voltage type DC Material housing Metal
Type of electric connection Connector M12 Type of switching output PNP/NPN Construction type housing Cuboid
Type of light Polarized red light Wavelength of the sensor(nm) 660 Material of optical surface Plastic
Max. switching distance(mm) 9000

This page is Power Supply , part number MLV12-54/76B/124/128.
You can find the detail information about specifications and dimensions on part number MLV12-54/76B/124/128.

Tech Support