SMART Transmitter Power Supply (185535)

SMART Transmitter Power Supply  185535
  • Volume Discount

Product Details:

Manufacturer part number: 185535

Brand: PEPPERL+FUCHS

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Width: 12.5 mm

Height: 124 mm

Depth: 114 mm

Number of channels: 1

Type of power supply: Active


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

185535

Part Number
185535
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Rated supply voltage at DC
(V)
SIL according to IEC 61508
- 1 Quote 12.51241141ActiveScrew connection19 to 302

Loading...

  1. 1

This page is SMART Transmitter Power Supply , part number 185535.
You can find the detail information about specifications and dimensions on part number 185535.

Variation of this product

Part Number
272017
HIC2025ES
HIC2027
KCD2-STC-1
KCD2-STC-1.2O
KCD2-STC-EX1.2O
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Rated supply voltage at DC
(V)
SIL according to IEC 61508
-

-

1 Quote 12.51281061--19 to 302

431.54 €

1 Available 5 Days 12.51281061--19 to 303

533.43 €

1 Available 5 Days 12.51281061--18 to 302

193.85 €

1 Available 5 Days 12.51241141ActiveScrew connection19 to 302

355.91 €

1 Available 5 Days 12.51141221ActiveScrew connection18 to 302

517.85 €

1 Available 5 Days 12.51141221ActiveScrew connection18 to 302

Tech Support