Ground Fault Detection (Part Numbers)

Ground Fault Detection
  • Volume Discount
[Specifications]
・Type of power supply: Active
・Type of electric connection: Screw connection
・Width(mm): 60
・Height(mm): 119
・Depth(mm): 115

[Features]
・16-channel isolated barrier
・24 V DC supply (Power Rail)
・Analog or digtial field device inputs
・Monitors leakage current
・Fault relay contact output
・LED status indication
・Test circuit for validation
・Parallel connection for easy integration
・Conformal coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFD2-ELD-EX16

Part Number
KFD2-ELD-EX16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,061.70 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Width(mm) 60 Height(mm) 119 Depth(mm) 115
Number of channels 16 Type of power supply Active Type of electric connection Screw connection
Rated supply voltage at DC(V) 20 to 30

This page is Ground Fault Detection , part number KFD2-ELD-EX16.
You can find the detail information about specifications and dimensions on part number KFD2-ELD-EX16.

Tech Support