Relay Module (HIC5861)

Relay Module  HIC5861
  • Volume Discount

Product Details:

Manufacturer part number: HIC5861

Brand: PEPPERL+FUCHS

Price: 99,999.00

Delivery time: 30 Days


Technical Data:

Width: 12.5 mm

Height: 128 mm

Depth: 106 mm

Number of channels: 1

Type of power supply: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HIC5861

Part Number
HIC5861
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Rated supply voltage at DC
(V)

99,999.00 €

1 30 Days 12.51281061--19 to 30

Loading...

  1. 1

Basic information

SIL according to IEC 61508 3

This page is Relay Module , part number HIC5861.
You can find the detail information about specifications and dimensions on part number HIC5861.

Variation of this product

Part Number
HIC5861Y1
HIC5863
HIC5863Y1
KCD0-RSH-1.1D.1
KCD0-RSH-1.1E.1
KFD0-RO-2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Rated supply voltage at DC
(V)
-

-

1 Quote 12.51281061--19 to 30

99,999.00 €

1 30 Days 12.51281061--19 to 30
-

-

1 Quote 12.51281061--19 to 30

243.10 €

1 Available 5 Days 12.51191141-Screw connection19 to 30

243.10 €

1 Available 5 Days 12.51191141-Screw connection19 to 30

206.03 €

1 Available 5 Days 201191152-Screw connection-

Tech Support