HART Transmitter Power Supply, Input Isolator

HART Transmitter Power Supply, Input Isolator
  • Volume Discount
[Specifications]
・Type of electric connection: Screw connection, Spring clamp connection
・Rated supply voltage at DC(V): 12 to 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB3202B1
FB3202B2
FB3205B2
FB3305B2
LB3002A2
LB3005A2
LB3102A2
LB3105A2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

99,999.00 €

1 12 Days Screw connection

602.18 €

1 Available 16 Days Screw connection

1,390.82 €

1 Available 16 Days Screw connection

1,536.05 €

1 Available 16 Days Spring clamp connection

435.23 €

1 Available 16 Days Screw connection

1,279.53 €

1 Available 16 Days Screw connection

490.12 €

1 Available 16 Days Screw connection

1,324.17 €

1 Available 16 Days Screw connection

Loading...

  1. 1

Basic information

Rated supply voltage at DC(V) 12 to 12

Tech Support