Transmitter Power Supply, Input Isolator

Transmitter Power Supply, Input Isolator
[Specifications]
・Type of electric connection: Screw connection
・Rated supply voltage at DC(V): 12 to 12

[Features]
・Mounting in Zone 2, Class I/Div.2 or in the safe area
・Supply circuit 15 V (20 mA)
・Input from active signals of 4-wire transmitters
・Simulation mode for service operations (forcing)
・Permanently self-monitoring
・Module can be exchanged under voltage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LB3101A2
LB3104A2
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote
1 Quote

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

Tech Support