Transmitter Power Supply (KFU8-CRG2-1.D)

Transmitter Power Supply  KFU8-CRG2-1.D
  • Volume Discount

Product Details:

Manufacturer part number: KFU8-CRG2-1.D

Brand: PEPPERL+FUCHS

Price: 338.40

Delivery time: 12 Days


Technical Data:

Width: 40 mm

Height: 119 mm

Depth: 115 mm

Rated supply voltage at AC: 20 to 90 V

Rated supply voltage at DC: 20 to 90 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFU8-CRG2-1.D

Part Number
KFU8-CRG2-1.D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated supply voltage at AC
(V)
Rated supply voltage at DC
(V)
SIL according to IEC 61508

338.40 €

1 12 Days 4011911520 to 9020 to 902

Loading...

  1. 1

Basic information

Number of channels 1 Type of power supply Active Type of electric connection Screw connection

This page is Transmitter Power Supply , part number KFU8-CRG2-1.D.
You can find the detail information about specifications and dimensions on part number KFU8-CRG2-1.D.

Variation of this product

Part Number
KFD2-CRG2-1.D
KFD2-CRG2-EX1.D
KFU8-CRG2-EX1.D
S1SD-1AI-1U
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated supply voltage at AC
(V)
Rated supply voltage at DC
(V)
SIL according to IEC 61508

325.53 €

1 5 Days 40119115-20 to 302

493.20 €

1 12 Days 40119115-20 to 302

494.19 €

1 12 Days 4011911520 to 9020 to 902

142.37 €

1 Available 16 Days 6.297107-16.8 to 31.2-

Tech Support