Conductivity Switch Amplifier

Conductivity Switch Amplifier
  • Volume Discount
[Specifications]
・Width(mm): 20
・Height(mm): 107, 119
・Depth(mm): 115
・Rated supply voltage at AC(V): 103.5 to 126, 207 to 253
・Rated supply voltage at DC(V): 20 to 30

[Features]
・The K-system comprises signal conditioners for signal transfer between control system and safe area as well as isolated barriers for communication with field devices in hazardous areas
・ They are preferred for these kinds of mixed applications
・Wide range of isolated barriers and signal conditioners for mixed applications
・Modules for universal power supply
・Reduced wiring by Power Rail
・Removable terminals
・Many modules with marine approvals and SIL assessment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KFA5-ER-1.W.LB
KFA6-ER-1.5
KFA6-ER-1.6
KFA6-ER-1.W.LB
KFA6-ER-2.W.LB
KFA6-ER-EX1.W.LB
KFD2-ER-1.W.LB
KFD2-ER-2.W.LB
KFD2-ER-EX1.W.LB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Number of channels Rated supply voltage at AC
(V)
Rated supply voltage at DC
(V)

251.82 €

1 Available 5 Days 1191103.5 to 126-

194.22 €

1 Available 5 Days 1071207 to 253-

194.22 €

1 Available 5 Days 1071207 to 253-

251.17 €

1 Available 5 Days 1191207 to 253-

240.29 €

1 12 Days 1192207 to 253-

389.72 €

1 Available 5 Days 1191207 to 253-

264.58 €

1 Available 5 Days 1191-20 to 30

333.66 €

1 Available 5 Days 1192-20 to 30

406.45 €

1 Available 5 Days 1191-20 to 30

Loading...

  1. 1

Basic information

Width(mm) 20 Depth(mm) 115 Type of power supply Active
Type of electric connection Screw connection

Tech Support