Manufacturer part number: FC-GPCD-SDI16-PF
Brand: PEPPERL+FUCHS
Price: 99,999.00 €
Delivery time: 12 Days
Width: 155 mm
Height: 153 mm
Depth: 159 mm
Type of power supply: Active
Type of electric connection: Screw connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FC-GPCD-SDI16-PF
Part Number
|
---|
FC-GPCD-SDI16-PF |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Type of power supply | Type of electric connection | Rated supply voltage at DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
99,999.00 € | 1 | 12 Days | 155 | 153 | 159 | Active | Screw connection | 24 to 24 |
Loading...
This page is Termination Board , part number FC-GPCD-SDI16-PF.
You can find the detail information about specifications and dimensions on part number FC-GPCD-SDI16-PF.
Part Number |
---|
FC-GPCS-RIO16-PF |
FC-GPCS-SAI16-PF |
FC-GPCS-SAO08-PF |
FC-GPCS-SDI16-PF |
FC-GPCS-SDO08-PF |
HICTB08-SCT-44C-SC-RA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Type of power supply | Type of electric connection | Rated supply voltage at DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
694.12 € | 1 | Available | 5 Days | 155 | 153 | 273 | Active | Screw connection | - | ||
583.46 € | 1 | 12 Days | 155 | 153 | 273 | Active | Screw connection | 24 to 24 | |||
99,999.00 € | 1 | 12 Days | 155 | 153 | 159 | Active | Screw connection | 24 to 24 | |||
99,999.00 € | 1 | 12 Days | 155 | 153 | 273 | Active | Screw connection | 24 to 24 | |||
99,999.00 € | 1 | 12 Days | 155 | 153 | 159 | - | Screw connection | - | |||
431.02 € | 1 | Available | 5 Days | 200 | 163 | 108 | Active | - | - |