Digital Output (FB6211BR)

Digital Output  FB6211BR
  • Volume Discount

Product Details:

Manufacturer part number: FB6211BR

Brand: PEPPERL+FUCHS

Price: 839.79

Delivery time: 12 Days


Technical Data:

Type of power supply: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FB6211BR

Part Number
FB6211BR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of power supply

839.79 €

1 12 Days -

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

This page is Digital Output , part number FB6211BR.
You can find the detail information about specifications and dimensions on part number FB6211BR.

Variation of this product

Part Number
FB6210BR
FB6213BR
FB6215BR
LB6010AR
LB6110AR
LB6111AR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of power supply

99,999.00 €

1 12 Days -

99,999.00 €

1 30 Days -

1,074.94 €

1 Available 16 Days -

99,999.00 €

1 12 Days Active

741.55 €

1 12 Days Active

741.55 €

1 12 Days Active

Tech Support