HART Communication Board (HIATB01-HART-4X8)

HART Communication Board  HIATB01-HART-4X8
  • Volume Discount

Product Details:

Manufacturer part number: HIATB01-HART-4X8

Brand: PEPPERL+FUCHS

Price: 99,999.00

Delivery time: 12 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HIATB01-HART-4X8

Part Number
HIATB01-HART-4X8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99,999.00 €

1 12 Days

Loading...

  1. 1

Basic information

Width(mm) 50 Height(mm) 163 Depth(mm) 200
Type of power supply Active

This page is HART Communication Board , part number HIATB01-HART-4X8.
You can find the detail information about specifications and dimensions on part number HIATB01-HART-4X8.

Variation of this product

Part Number
HIATB01-HART-2X16
HIATB01-HART-4X8-Y1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

191.87 €

1 Available 5 Days

196.97 €

1 Available 5 Days

Tech Support