Isolating Amplifier (Part Numbers)

Isolating Amplifier
  • Volume Discount
[Specifications]
・Type of power supply: Active
・Type of electric connection: Screw connection
・Width(mm): 6.2
・Height(mm): 97
・Depth(mm): 107

[Features]
・1-channel signal conditioner
・24 V DC supply
・Input current and voltage sources
・Current and voltage output
・Accuracy 0.1 %
・Configurable by DIP switches
・Connection via screw terminals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S1SD-1AI-1U.1

Part Number
S1SD-1AI-1U.1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.25 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Width(mm) 6.2 Height(mm) 97 Depth(mm) 107
Number of channels 1 Type of power supply Active Type of electric connection Screw connection
Rated supply voltage at DC(V) 16.8 to 31.2

This page is Isolating Amplifier , part number S1SD-1AI-1U.1.
You can find the detail information about specifications and dimensions on part number S1SD-1AI-1U.1.

Tech Support