Universal Input / Output (HART) (LB7104A)

Universal Input / Output (HART)  LB7104A
  • Volume Discount

Product Details:

Manufacturer part number: LB7104A

Brand: PEPPERL+FUCHS

Price: 1,214.58

Delivery time: 16 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LB7104A

Part Number
LB7104A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,214.58 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Width(mm) 16 Height(mm) 100 Depth(mm) 103
Type of electric connection Screw connection Rated supply voltage at DC(V) 12 to 12

This page is Universal Input / Output (HART) , part number LB7104A.
You can find the detail information about specifications and dimensions on part number LB7104A.

Variation of this product

Part Number
LB7004A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

1,169.78 €

1 Available 16 Days

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360