Solenoid Driver (HIC2873)

Solenoid Driver  HIC2873
  • Volume Discount

Product Details:

Manufacturer part number: HIC2873

Brand: PEPPERL+FUCHS

Price: 329.57

Delivery time: 5 Days


Technical Data:

Width: 12.5 mm

Height: 106 mm

Depth: 128 mm

Number of channels: 1

Type of power supply: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HIC2873

Part Number
HIC2873
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Rated supply voltage at DC
(V)
SIL according to IEC 61508

329.57 €

1 Available 5 Days 12.51061281--20.4 to 303

Loading...

  1. 1

This page is Solenoid Driver , part number HIC2873.
You can find the detail information about specifications and dimensions on part number HIC2873.

Variation of this product

Part Number
HIC2871
HIC2871A
HIC2883
KCD0-SD-EX1.1245
KCD0-SD-EX1.1245.SP
KCD0-SD3-EX1.1045
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Rated supply voltage at DC
(V)
SIL according to IEC 61508

267.80 €

1 Available 5 Days 12.51281061--19 to 303
-

260.78 €

1 Available 5 Days 12.51061281--19 to 303

384.20 €

1 Available 5 Days 12.51061281---3

217.80 €

1 Quote 12.51191141-Screw connection-3

230.76 €

1 Quote 12.51191141-Screw connection-3

264.63 €

1 Available 5 Days 12.51191141-Screw connection19 to 303

Tech Support