Digital Output with Shutdown Input (LB6111ER)

Digital Output with Shutdown Input  LB6111ER
  • Volume Discount

Product Details:

Manufacturer part number: LB6111ER

Brand: PEPPERL+FUCHS

Price: 1,098.18

Delivery time: 16 Days


Technical Data:

Type of power supply: Active

Rated supply voltage at DC: 12 to 12 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LB6111ER

Part Number
LB6111ER
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of power supply Rated supply voltage at DC
(V)

1,098.18 €

1 Available 16 Days Active12 to 12

Loading...

  1. 1

Basic information

Type of electric connection Screw connection

This page is Digital Output with Shutdown Input , part number LB6111ER.
You can find the detail information about specifications and dimensions on part number LB6111ER.

Variation of this product

Part Number
FB6208B
LB6108A
LB6110ER
LB6112ER
LB6113ER
LB6114ER
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of power supply Rated supply voltage at DC
(V)

1,354.85 €

1 Available 16 Days -12 to 12

1,257.98 €

1 Available 16 Days -12 to 12

1,098.18 €

1 Available 16 Days Active12 to 12

99,999.00 €

1 30 Days Active12 to 12

99,999.00 €

1 30 Days Active12 to 12

99,999.00 €

1 30 Days Active12 to 12

Tech Support