Switch Amplifier (KHA6-SH-EX1)

Switch Amplifier  KHA6-SH-EX1
  • Volume Discount

Product Details:

Manufacturer part number: KHA6-SH-EX1

Brand: PEPPERL+FUCHS

Price: 660.40

Delivery time: 5 Days


Technical Data:

Width: 40 mm

Height: 107 mm

Depth: 115 mm

Number of channels: 1

Type of power supply: Active


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KHA6-SH-EX1

Part Number
KHA6-SH-EX1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Number of inputs, according to NAMUR Number of inputs, potential-free Rated supply voltage at AC
(V)
Rated supply voltage at DC
(V)
SIL according to IEC 61508

660.40 €

1 Available 5 Days 401071151ActiveScrew connection-185 to 253-3

Loading...

  1. 1

This page is Switch Amplifier , part number KHA6-SH-EX1.
You can find the detail information about specifications and dimensions on part number KHA6-SH-EX1.

Variation of this product

Part Number
HIC2821
HIC2822
HIC2831
HIC2831R1
S1SD-1DI-1R
WE 77/EX-1 230V
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of power supply Type of electric connection Number of inputs, according to NAMUR Number of inputs, potential-free Rated supply voltage at AC
(V)
Rated supply voltage at DC
(V)
SIL according to IEC 61508

228.82 €

1 Available 5 Days 12.51281061--11-19 to 302

272.33 €

1 Available 5 Days 12.51281062--11-19 to 302

265.88 €

1 Available 5 Days 12.51281061--11-19 to 302

392.18 €

1 Available 16 Days 12.51281061--11-19 to 302

134.17 €

1 Available 16 Days 6.2971071ActiveScrew connection11-16.8 to 31.2-

387.20 €

1 Available 16 Days 401041101ActiveScrew connection11198 to 253--

Tech Support